Boutons boule / Boules de poignée
Ball knobs and spherical knobs are used as clamping, retaining and fastening elements. They are primarily used for manually adjusting assemblies, machines or aggregates.
Ball knobs and spherical knobs by KIPP
Ball knobs and spherical knobs are important for clamping, holding and fastening tasks. They are mainly used for the manual adjustment of assemblies, machines or aggregates.
The ball knob is round and used for precise handling. It provides firm grip and allow easy operation.
Whereas spherical knobs, also being round, but usually larger. The shape of the spherical knob provides particularly good grip. It is used to transfer greater forces and ensure safe handling.
Both operating elements contribute to fast and reliable adjustment. Easy handling and the ergonomic shape make them essential components in many technical areas.
Ball knobs and spherical knobs play a crucial role in different applications as they provide comfort, control and safety when operating machines. They are invaluable in industrial production. Ball knobs and spherical knobs are crucial in many areas due to their ergonomic shape, ability to make precise adjustments and their sturdy design. They fundamentally contribute to the efficiency, safety and user-friendliness of machines, playing an important role in numerous industries and applications.
The choice between ball knobs and spherical knobs largely depends on the individual application and the requirements as to the operating element.
What are ball knobs?
A ball knob is not only used to transfer operating forces to shafts and rods, but is also used to open pull-outs and hatches. Ball knobs are particularly suitable for applications where precise and fine adjustment is required. Its compact form allows users to make detailed adjustments. Ball knobs offer firm and secure hold, making them perfect for applications where precision and control is paramount. For example: CNC machines, precision tools or electronic devices that require minor adjustments.
The versatility of ball knobs is impressive. It is often used as a clamping, retaining and fastening element. Its particular strengths lies in the manual adjustment of assemblies, machines or aggregates. Due to its ergonomic shape it fits comfortably into the hand.
The use of ball knobs offers numerous advantages:
- Ergonomic design: The round shape allows comfortable handling and reduces fatigue during longer work sessions.
- Precision and control: The ball knob facilitates fine and precise adjustments, which is particularly advantageous when adjusting machines.
- Versatility: Whether in industry, craft or for domestic use – the ball knob is a true all-rounder.
The KIPP range includes three different ball knobs manufactured according to DIN standard 319. Ball knobs are available with thread size M4 to M12.
- Ball knob made of stainless steel or aluminium
- Extended thermoplastic ball knob
- Smooth and extended ball knob
These ball knobs are available with different thread diameters (D) and external diameters (D1). This means that you can utilise these operating parts exactly as you need them!
Ball knobs by KIPP match different areas such as:
- Machine construction: For adjusting and fastening machine parts.
- Assembly technology: As an operating element for adjusting and locking.
- Vehicle construction: For manual adjustment in vehicle interiors.
What are spherical knobs?
Spherical knobs, also known as control balls, are spherical shaped devices. They are used with machines and devices to enable manual control. They are made of sturdy materials such as polyamide or thermoplastic, so that they fit the hand well and are easy to use. Their ergonomic and comfortable shape helps control machine functions, especially in areas where precise and delicate movement is required.
The operating principle of the balls is based on them being coupled to turning or sliding elements. These elements activate different mechanical or electrical controls. When the user turns or moves the spherical knob, the movement is transferred to the connected control element, which then performs the required function. This can, for example, be raising or lowering a machine part, adjusting speeds or navigating in menu structures. Easy handling and intuitive operation make the balls a popular choice in many industrial and technical applications.
Unlike ball knobs, spherical knobs are better suited when it comes to transferring larger forces and safe handling. Their larger style offers a better grip and makes them easier to use, especially when more force is required. Spherical knobs by KIPP are available with an outer diameter between 25 mm to 50 mm. You are able to choose between thread sizes between M6 to M12.
These operating parts are widely used in automotive and agricultural machine technology. They are often used as switching and control elements, for example on gear levers or control panels. Their larger style offers better grip, which is important for transferring greater forces and ensuring safe handling.
The many advantages of spherical knobs speak for themselves. The ergonomic style allows a comfortable and natural hand position, which reduces strain on the wrist. This is particularly advantageous during long working hours or intense periods of use. Thanks to their sturdy design spherical knobs are durable and wear-resistant. That extends service life and minimises maintenance costs. They also offer a high degree of precision in control, as they enable delicate and controlled movements. This is particularly important in technical and medical applications where accuracy is crucial. Their versatility and reliability make spherical knobs an essential element in many technical systems.
The KIPP range includes three different spherical knobs:
KIPP your partner for grips and knobs
KIPP: Your reliable partner for high-quality operating elements. With decades of experience and a profound passion for precision and quality, KIPP has established itself as the leading provider of innovative solutions in the field of mechanical engineering and industry.
Our ball knobs are the perfect choice for those who value functionality, durability and ergonomic design. Operating parts are of prime quality. Our ball knobs are made of sturdy materials. This ensures a long service life, even under demanding conditions.
Production in accordance with the DIN standard further underlines the quality. In addition KIPP offers a wide range of ball knobs and spherical knobs in different sizes and designs.