Material
Black thermoset PF 31.
Bush electro zinc-plated steel.
Bush electro zinc-plated steel.
Version
High-gloss polished.
Show more
Show less
Ball knobs, smooth, DIN 319 enhanced, Form C, with molded thread
from
0,45 CHF
plus sales tax
plus shipping costs
Ball knobs smooth DIN 319 enhanced, Form E, with tapped bush
from
0,58 CHF
plus sales tax
plus shipping costs
Ball knobs, smooth, DIN 319 enhanced, Form L, with clamping sleeve
from
1,57 CHF
plus sales tax
plus shipping costs
Ball knobs, smooth, DIN 319 enhanced, Form M, with tapered bore
from
0,46 CHF
plus sales tax
plus shipping costs
Description
Material
Black thermoset PF 31.
Bush electro zinc-plated steel.
Bush electro zinc-plated steel.
Version
High-gloss polished.
Assembly
Assembly, Form L: The ball knobs are installed by tapping lightly with a hammer. Please only use a rubber or plastic hammer with a weight up to 200 g!
The version K0159.21604 has a brass bush.
The versions K0159.23008, K0159.23508 and K0159.24008 have copper plated steel bushes.
The version K0159.21604 has a brass bush.
The versions K0159.23008, K0159.23508 and K0159.24008 have copper plated steel bushes.
Shank tolerance
Ball knobs with press-fit sleeve can be mounted on standard shafts with tolerance h9. The supplied press-fit sleeve assures a firm and reliable fit.
Drawing reference
Form C: moulded thread
Form E: tapped bush
Form L: press-fit sleeve
Form M: tapered hole
Form E: tapped bush
Form L: press-fit sleeve
Form M: tapered hole