Material
Metal parts, steel grade 5.6.
Elastomer, natural rubber,
medium hardness, Shore 60.
Elastomer, natural rubber,
medium hardness, Shore 60.
Version
Steel electro zinc-plated.
Show more
Show less
Machine feet, Form A
from
38,28 CHF
plus sales tax
plus shipping costs
Machine feet, Form B
from
60,34 CHF
plus sales tax
plus shipping costs
Description
Material
Metal parts, steel grade 5.6.
Elastomer, natural rubber,
medium hardness, Shore 60.
Elastomer, natural rubber,
medium hardness, Shore 60.
Version
Steel electro zinc-plated.
Note
These machine feet have proven themselves to be universally applicable elements for the elastic support of all types of machine. They are commonly used wherever large horizontal movements are to be avoided. The horizontal rigidity is higher in all directions than the vertical rigidity. If used correctly they are excellent at preventing the transfer of vibration and noise.
Machine feet with shear protection are available for situations where tensile forces are to be expected.
The indicated load data are reference values for static loads by rubber hardness of Shore 60A.
In contrast to those in the drawing, the holes D2 can also be elongated holes.
Machine feet with shear protection are available for situations where tensile forces are to be expected.
The indicated load data are reference values for static loads by rubber hardness of Shore 60A.
In contrast to those in the drawing, the holes D2 can also be elongated holes.
On request
Rubber hardness Shore 40 or 70 A.
Drawing reference
1) With shear protection