Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
German
English
Italian
French
Change country
My account
Log in / Register
Watchlist
Bookmark products
Shopping cart
0,00 CHF
Direct ordering
Homepage
OPERATING PARTS
Swivel feet, levelling feet
Levelling feet, Machine feet
Levelling feet, Machine feet
Body material
aluminium
high carbon steel
polyamide
polythene
POM
stainless steel
steel
thermoplastic
Plate diameter
20
25
28,5
30
32
35
36
40
46
47
50
56
60
62
65
70
74
78
80
85
86
90
100
106
120
130
150
180
Thread
M05
M06
M08
M10
M12
M14
M16
M20
M22
M24
M30
S42X2
S56X2
Filter
Entries / Pages
22
of 22 entries
Pull handles from KIPP
Take a closer look at the wide selection!
Added to your shopping cart
Filter
Entries / Pages
22
of 22 entries
Discover our product range
Filter
Body material
aluminium
high carbon steel
polyamide
polythene
POM
stainless steel
steel
thermoplastic
Plate diameter
20
25
28,5
30
32
35
36
40
46
47
50
56
60
62
65
70
74
78
80
85
86
90
100
106
120
130
150
180
Thread
M05
M06
M08
M10
M12
M14
M16
M20
M22
M24
M30
S42X2
S56X2
Register for the KIPP newsletter now
Would you like to be the first to know about exclusive offers and news? Then subscribe to our newsletter and never miss any of our exciting promotions!