- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Temperature resistance from -50 °C to 130 °C
- Different thread sizes
Description
Material
Grip polyamide, glass bead reinforced.
Threaded bolt: steel.
Threaded bolt: steel.
Version
Steel electro zinc-plated.
Note
Temperature resistance from -50 °C to 130 °C.
Resistant to common chemicals and oils.
Resistant to common chemicals and oils.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.