Material
Grip polyamide, glass bead reinforced.
Bush brass or steel.
Screw steel.
Bush brass or steel.
Screw steel.
Version
Steel electro zinc-plated.
Show more
Show less
Wing grips with internal thread
from
2,58 CHF
plus sales tax
plus shipping costs
Wing grips with external thread
from
2,64 CHF
plus sales tax
plus shipping costs
Description
Material
Grip polyamide, glass bead reinforced.
Bush brass or steel.
Screw steel.
Bush brass or steel.
Screw steel.
Version
Steel electro zinc-plated.
Note
Temperature resistance from -50 °C to 130 °C.
Resistant to common chemicals and oils.
Resistant to common chemicals and oils.