Material
Steel.
Stainless steel 1.4305.
Version
Steel, black oxidised.
Stainless steel, bright.
Stainless steel, bright.
Show more
Show less
Knurled nuts, steel and stainless steel DIN 6303 Form A, without pinhole
from
1,75 CHF
plus sales tax
plus shipping costs
Knurled nuts, steel DIN 6303 Form B, with pinhole
from
2,29 CHF
plus sales tax
plus shipping costs
Description
Material
Steel.
Stainless steel 1.4305.
Version
Steel, black oxidised.
Stainless steel, bright.
Stainless steel, bright.
Note
Due to the better haptics, a larger pitch was chosen contrary to DIN.
Drawing reference
Form A: without pin hole
Form B: with pin hole
- Drill through and ream pin hole during assembly.
Form B: with pin hole
- Drill through and ream pin hole during assembly.