Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

TPS (also TPE-S)

Styrene-based TPE

TPS is a styrene-based thermoplastic elastomer.
It is the most commonly used TPE material.
TPS has good mechanical properties and chemical resistance and can be used in the foodstuff sector.

Typical applications:

- Soft-touch grips
- Bottle seals
Short designationTPS (also TPE-S)
Brand nameDryflex® (HEXPOL)
Chemical descriptionStyrene-based TPE
Mechanical properties
  Hardness range [Shore A/D]10A – 70D
  Wear resistanceGood
  Tensile strength [MPa]
Physical properties
  Density [g/cm³]0.9 – 1.2
Application temperatures
 Temperature range, short-term [°C]-70 – 110
 Temperature range, continuous [°C]-50 – 80
Other properties
  Flammability according to UL 94HB
  Chemical resistance
  Mineral grease and oilso
  Petrol-
  Weak/strong acids+/o
  Weak/strong alkalis+/o
  Perchloroethylene-
  Trichloroethylene-
  Acetone-
  Alcoholso
  Brake fluido
  Hydrolysis resistance
  (hot water)
+
  Weather/UV radiation+

+ resistant / o conditionally resistant / - not resistant