Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

SPRING PLUNGERS

Spring plungers are used when clamping workpieces. They clamp workpieces ready for machining. The spring-loaded version with a ball bearing is used as an detent element for adjustments for example. With a wide range of different styles, KIPP is one of the leading manufacturers in Germany. Many of these elements are used in mechanical engineering and plant construction.