Material
Thermoplastic, black grey.
Bush steel.
Bush steel.
Version
Bush blue passivated
Show more
Show less
Knurled knobs Form A, no markings
from
CHF5.22
plus sales tax
plus shipping costs
Knurled knobs Form B, with 1 line
from
CHF6.18
plus sales tax
plus shipping costs
Knurled knobs Form C, with standard scale
from
CHF6.99
plus sales tax
plus shipping costs
Description
Material
Thermoplastic, black grey.
Bush steel.
Bush steel.
Version
Bush blue passivated
Note
Available without graduations, with one scale line or with 20 graduations and 10 digits.
Δ Add the desired cap colour here. No colour code is required for black grey caps.
Δ Add the desired cap colour here. No colour code is required for black grey caps.
On request
Special graduations.
Drawing reference
Form A: without graduations
Form B: with one scale line
Form C: with standard graduations
1) Set screw for locking (by Form C between numbers 5 and 6)
Form B: with one scale line
Form C: with standard graduations
1) Set screw for locking (by Form C between numbers 5 and 6)