- with two push buttons
- with emergency stop
- with red or green LED
- Retaining element to open and close lids, panels and hoods
- Mounted from the front
Description
Material
Grip legs PA6 thermoplastic.
Grip tube PVC thermoplastic.
Grip tube PVC thermoplastic.
Version
Grip legs black.
Grip tube black.
Grip tube black.
Note
Emergency stop (2 opener)
Push button 1 (changer)
Push button 2 (closer
2 LED's
Plug 12 pin
Plug mounted in the grip leg from the lower tube axis.
Connector with 10 m cable available as accessory. Must be ordered separately.
Rating: IP65 when connector is screwed on.
Optically matching tubular handle without electronic switch function (K1528) available.
Push button 1 (changer)
Push button 2 (closer
2 LED's
Plug 12 pin
Plug mounted in the grip leg from the lower tube axis.
Connector with 10 m cable available as accessory. Must be ordered separately.
Rating: IP65 when connector is screwed on.
Optically matching tubular handle without electronic switch function (K1528) available.
Assembly
From the front.
Drawing reference
1) Emergency stop
2) Red LED
3) Green LED
4) Push button 1
5) Push button 2
6) Connector, M12x1
2) Red LED
3) Green LED
4) Push button 1
5) Push button 2
6) Connector, M12x1
Accessory
Plastic tubular handle with plastic grip legs K1528.
Connector bush M12x1, with screw lock K1498
Connector bush M12x1, with screw lock K1498
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.