Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Material
Grip legs PA6 thermoplastic.
Grip tube PVC thermoplastic.
Version
Grip legs black.
Grip tube black.
Note
Form A:
Push button (changer)
2 LED'S
Plug 8 pin

Form B:
Emergency stop (2 opener)
Push button (changer)
2 LED'S
Plug 12 pin
Technical Data
See downloads, Technical Information
Connection type: M12x1 8 or 12 pin plug.

Rating: IP54 when connector is screwed on.
Assembly
From the front.
Drawing reference
1) Emergency stop
2) Red LED
3) Green LED
4) Push button
5) Connector, M12x1
Accessory
Plastic tubular handle with plastic grip legs K1528.
Connector bush M12x1, with screw lock K1498

Discover our product range