- with push button
- with red or green LED
- Various connection possibilities
- Mounted: from the rear
Description
Material
Thermoplastic PA6.
Version
Black thermoplastic.
Note
Push button with red or green LED.
Connector with 8 pin plug in the screw face of the grip leg. (connector with 10 m cable available as accessory. Please order separately.).
Rating: IP65 (when connector is screwed on).
Connector with 8 pin plug in the screw face of the grip leg. (connector with 10 m cable available as accessory. Please order separately.).
Rating: IP65 (when connector is screwed on).
Assembly
From the rear.
Accessory
For Form A:
Connector bush M12x1 with screw lock K1498
Connector bush M12x1 with screw lock K1498
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.