Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Product description
The magnetic base for WLAN antennas extends the installation range of WLAN rod antennas. For example, the antenna of the Gateway K1494 can be mounted outside the switch box, which improves signal reception.
Version
RP-SMA socket on RP-SMA plug.
Cable length 1.5 m.
Antenna base, magnetic.
For 2.4 GHz and 5 GHz WLAN or Bluetooth.
Note
Antenna base for WLAN rod antennas.
RP-SMA socket/plug.
Applicable for 2.4 GHz and 5 GHz WLAN products.
Strong magnet metal base.
Cable length 1.5 m.
Advantages
- WLAN antenna base, magnetic
- RP-SMA port
- 1.5 m low-loss cable
Accessory
Gateway K1494.
Extension cable for WLAN antenna K1846.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range