Material
Grip aluminium EN AW-6060.
Legs glass-bead reinforced polyamide.
Legs glass-bead reinforced polyamide.
Version
Grip natural colour anodised or with black serrated plastic cover.
Show more
Show less
Tubular handles, aluminium with plastic grip legs, Form A
from
19,93 CHF
plus sales tax
plus shipping costs
Tubular handles, aluminium with plastic grip legs, Form B
from
25,22 CHF
plus sales tax
plus shipping costs
Description
Material
Grip aluminium EN AW-6060.
Legs glass-bead reinforced polyamide.
Legs glass-bead reinforced polyamide.
Version
Grip natural colour anodised or with black serrated plastic cover.
Note
The legs have 2 or 4 PVC profile pins in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Assembly
From the front.