Material
Steel 1.0037.
Aluminium EN AW-6060.
Aluminium EN AW-6060.
Version
Steel electro zinc-plated.
Aluminium anodised.
Aluminium anodised.
Show more
Show less
round tubes
from
8,25 CHF
plus sales tax
plus shipping costs
square tubes
from
7,69 CHF
plus sales tax
plus shipping costs
Description
Material
Steel 1.0037.
Aluminium EN AW-6060.
Aluminium EN AW-6060.
Version
Steel electro zinc-plated.
Aluminium anodised.
Aluminium anodised.
Note
The machined tolerances of these round and square tubes are individually matched to the tube clamping system.
*Square aluminium size 10x10 are only available as solid bars.
*Square aluminium size 10x10 are only available as solid bars.
On request
- Custom cut length (L max. 5000 mm)
- Stainless steel tube (L max. 3000 mm)
- Stainless steel tube (L max. 3000 mm)