Material
Steel.
Version
Hardened and ground (HRC 60 ±2).
Show more
Show less
Locating pin with internal thread, Form B, cylindrical
from
12,38 CHF
plus sales tax
plus shipping costs
Locating pin with internal thread, Form C, flattened
from
13,60 CHF
plus sales tax
plus shipping costs
Description
Material
Steel.
Version
Hardened and ground (HRC 60 ±2).
Note
The locating pins are designed to make the joining process easier. Used in combination with hardened locating bushes K1095, they enable exact, low-wear, and fast changes of the workpiece.
Versions D1 = 5 and D1 = 6 do not have an internal thread.
Versions D1 = 5 and D1 = 6 do not have an internal thread.
Drawing reference
Form B: cylindrical pin
Form C: rhomboid pin
Form C: rhomboid pin