Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Contact faces case-hardened.
Contact faces case-hardened.
Show more
Show less
Fixture feet with internal thread, Form A hardened flat face
from
6,45 CHF
plus sales tax
plus shipping costs
Fixture feet with internal thread, Form B flat face hardened and ground
from
12,96 CHF
plus sales tax
plus shipping costs
Fixture feet with internal thread, Form C hardened spherical face
from
12,53 CHF
plus sales tax
plus shipping costs
Fixture feet with internal thread, Form D serrated face tempered
from
16,76 CHF
plus sales tax
plus shipping costs
Description
Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Contact faces case-hardened.
Contact faces case-hardened.
Note
Fixture feet with internal thread are used as supports for fixtures or rough or machined workpieces. They can also be used as stops or thust pads in fixtures and toolmaking.
Drawing reference
Form A: hardened face
Form B: face hardened and ground
Form C: hardened spherical surface
Form D: tempered serrated surface
Form B: face hardened and ground
Form C: hardened spherical surface
Form D: tempered serrated surface