- Plastic coating
- Flexible application
- Application temperature: +80 °C
Description
Material
Retaining cable stainless steel.
Crimp terminal aluminium.
Crimp terminal aluminium.
Version
Cable plastic coated.
Note
With the retaining cable and key ring (K0367) the ball lock pins (K0363, K0364, K0641, K0366, K0642, K0790, K0791) can be secured so that they cannot be lost. An M5 screw is used to secure the retaining cable.
Application temperature: +80 °C.
Application temperature: +80 °C.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.