Material
Steel version
Indexing pin hardened:
grade 5.8
Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob black-grey thermoplastic.
Version
Steel version:
Indexing pin hardened, ground, black oxidised.
Stainless steel version:
Indexing pin not hardened, ground, bright.
Indexing pin hardened, ground, black oxidised.
Stainless steel version:
Indexing pin not hardened, ground, bright.
Show more
Show less
Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip
from
9,39 CHF
plus sales tax
plus shipping costs
Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip and locking slot
from
12,84 CHF
plus sales tax
plus shipping costs
Double-ended ring spanner
from
2,61 CHF
plus sales tax
plus shipping costs
Description
Material
Steel version
Indexing pin hardened:
grade 5.8
Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob black-grey thermoplastic.
Version
Steel version:
Indexing pin hardened, ground, black oxidised.
Stainless steel version:
Indexing pin not hardened, ground, bright.
Indexing pin hardened, ground, black oxidised.
Stainless steel version:
Indexing pin not hardened, ground, bright.
Note
These indexing plungers have been specially designed for assembly in thin-walled parts.
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can be set only after the pin has been manually disengaged.
Form C is recommended for applications where the locking pin should remain disengaged for an extended period and be prevented from springing back.
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can be set only after the pin has been manually disengaged.
Form C is recommended for applications where the locking pin should remain disengaged for an extended period and be prevented from springing back.
Drawing reference
Form A: non-lockout type
Form C: lockout type
Form C: lockout type
Accessory
A double-ended ring spanner can be supplied as an accessory to tighten the nut.