Material
Stainless steel 1.4305.
Version
Bright.
Indexing pin ground, not hardened.
Indexing pin ground, not hardened.
Show more
Show less
Cam-action indexing plungers with stop, stainless steel, Form A
from
19,14 CHF
plus sales tax
plus shipping costs
Cam-action indexing plungers with stop, stainless steel, Form B
from
19,57 CHF
plus sales tax
plus shipping costs
Description
Material
Stainless steel 1.4305.
Version
Bright.
Indexing pin ground, not hardened.
Indexing pin ground, not hardened.
Note
Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
Drawing reference
Form A: grip uncoated without nut
Form B: grip uncoated with nut
1) stop left
2) stop right
Form B: grip uncoated with nut
1) stop left
2) stop right