Material
Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.
Version
Bright.
Show more
Show less
Quarter-turn security locks, stainless steel
from
55,01 CHF
plus sales tax
plus shipping costs
Description
Material
Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.
Version
Bright.
Note
The secure quarter turn lock is shock and vibration-resistant acc. to DIN 43668 even under high pressing force due to a built-in restrictor element. Actuation without a suitable key is not possible. The key can be removed only in the locked position. quarter turn lock, pre-assembled. Right version = closes anti-clockwise. Left version = closes clockwise. Water and dust protected acc. to IP65 from DIN EN 60529.
Please order required tongue version separately. Every tongue can be combined with every housing.
Please order required tongue version separately. Every tongue can be combined with every housing.
Drawing reference
1) flat seal
2) self-locking screw
2) self-locking screw
Accessory
Key K0535.
Tongue for stainless steel quarter-turn lock K1340.
Tongue for stainless steel quarter-turn lock K1340.