Material
Housing and nut die-cast zinc.
T-grip plastic PA6 GF 30.
Flat seal rubber.
Tongue steel.
T-grip plastic PA6 GF 30.
Flat seal rubber.
Tongue steel.
Version
Housing and nut trivalent passivated.
T-grip black.
Tongue electro zinc-plated.
T-grip black.
Tongue electro zinc-plated.
Show more
Show less
Quarter-turn locks with T-grip
from
7,30 CHF
plus sales tax
plus shipping costs
Description
Material
Housing and nut die-cast zinc.
T-grip plastic PA6 GF 30.
Flat seal rubber.
Tongue steel.
T-grip plastic PA6 GF 30.
Flat seal rubber.
Tongue steel.
Version
Housing and nut trivalent passivated.
T-grip black.
Tongue electro zinc-plated.
T-grip black.
Tongue electro zinc-plated.
Note
Quarter-turn lock with T-grip. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.
Water and dust tight according to IP65.
The cylinder locks are supplied with 2 keys. The key can be removed in both positions (open and closed). All cylinders are indetical i.e. all locks can be opened with the same key (Euro key 5333).
Please order the desired tongue type separately. Every tongue can be combined with every housing.
Water and dust tight according to IP65.
The cylinder locks are supplied with 2 keys. The key can be removed in both positions (open and closed). All cylinders are indetical i.e. all locks can be opened with the same key (Euro key 5333).
Please order the desired tongue type separately. Every tongue can be combined with every housing.