Material
Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.
Version
Bright.
Show more
Show less
Quarter-turn locks, stainless steel with wing grip
from
48,06 CHF
plus sales tax
plus shipping costs
Tongue for quarter-turn lock, stainless steel
from
3,05 CHF
plus sales tax
plus shipping costs
Description
Material
Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.
Version
Bright.
Note
Quarter-turn lock with wing grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. The lockable quarter-turn lock is supplied with 2 keys. The key can be removed in both the closed and open position. The cylinder locks have a single-key system i.e. the same key works in all locks (lock type 1333).
Order the desired tongue separately. Every tongue can be combined with this housing.
Order the desired tongue separately. Every tongue can be combined with this housing.
Accessory
Tongue for stainless steel quarter-turn lock K1114.