Material
Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.
Version
Bright.
Grip polished.
Grip polished.
Show more
Show less
Quarter-turn locks, stainless steel with T-grip
from
45,79 CHF
plus sales tax
plus shipping costs
Description
Material
Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.
Version
Bright.
Grip polished.
Grip polished.
Note
Quarter-turn lock with T-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. The lockable quarter-turn locks are each supplied with 2 keys. Rating IP65. Please order required tongue version separately. Every tongue can be combined with this housing.
The cylinder locks have a single-key system i.e. the same key works in all locks.
The cylinder locks have a single-key system i.e. the same key works in all locks.
On request
Available for door thickness 20 and 40 mm.
Accessory
Tongue for stainless steel quarter-turn lock K1340.