Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
1 Hits

Description

Material
Housing and actuator die-cast zinc.
Tongue steel.
Version
Housing and actuator trivalent passivated.
Tongue electro zinc-plated.
Note
Rating IP65. This is achieved using an additional O-ring underneath the actuator and a flat seal attached to the housing. The quarter-turn lock can be installed pre-assembled. Please order the required tongue separately. Every tongue can be combined with this housing.
Drawing reference
Actuation:
a) square 8 mm
b) slot
c) double lug 3 mm
Accessory
Key K0535.
Tongue for steel quarter-turn lock K1114.

Discover our product range