Material
Housing and actuator die-cast zinc.
Tongue steel.
Tongue steel.
Version
Housing and actuator trivalent passivated.
Wing-handle version powder-coated.
Tongue electro zinc-plated.
Wing-handle version powder-coated.
Tongue electro zinc-plated.
Show more
Show less
Quarter-turn lock, zinc, small version
from
CHF2.71
plus sales tax
plus shipping costs
Tongue for quarter-turn lock, steel
from
CHF0.52
plus sales tax
plus shipping costs
Description
Material
Housing and actuator die-cast zinc.
Tongue steel.
Tongue steel.
Version
Housing and actuator trivalent passivated.
Wing-handle version powder-coated.
Tongue electro zinc-plated.
Wing-handle version powder-coated.
Tongue electro zinc-plated.
Note
Small quarter turn lock with spring-loaded tongue. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.
Please order the desired tongue type separately. Every tongue can be combined with every housing.
Please order the desired tongue type separately. Every tongue can be combined with every housing.
Drawing reference
Actuation:
a) square 6 mm
b) slit
c) T-grip
d) triangle 7 mm
a) square 6 mm
b) slit
c) T-grip
d) triangle 7 mm
Accessory
Key K0535.
Tongue for steel quarter-turn lock K0519.
Tongue for steel quarter-turn lock K0519.