- Locking element for connecting two separate plates
- Click signal when locked
- Form A mounting option: for plate thickness 6 or 12 mm
- Fastening screws included
Description
Material
Housing stainless steel.
Pin steel or stainless steel.
Pin stainless steel.
Twist knob stainless steel.
Pin steel or stainless steel.
Pin stainless steel.
Twist knob stainless steel.
Version
Housing bright.
Pin nickel plated or bright.
Pin bright.
Knob stainless steel, bright.
Pin nickel plated or bright.
Pin bright.
Knob stainless steel, bright.
Note
M2 or M3 mounting screws are supplied.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.
Accessory
Clamping plates K1062
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.