- Locking element for connecting two separate plates
- Click signal when locked
- Form A mounting option: for plate thickness 6 or 12 mm
- Fastening screws included
Description
Material
Housing stainless steel.
Bolt steel.
Pin stainless steel.
Twist knob PA thermoplastic (polyamide).
Bolt steel.
Pin stainless steel.
Twist knob PA thermoplastic (polyamide).
Version
Housing bright.
Bolt nickel plated
Pin bright.
Twist knob fibreglass reinforced PA, black.
Bolt nickel plated
Pin bright.
Twist knob fibreglass reinforced PA, black.
Note
M2 or M3 mounting screws are supplied.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.
Accessory
Clamping plates K1062
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.