- High clamping forces up to 400 N
- Ideal where space is restricted:
- Click signal when locked
- Fastening screws included
- Mounting option for plate thickness 6 to 20 mm
Description
Product description
Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Toolless clamping shortens setup times.
Material
Stainless steel housing.
Bolt steel.
Rotary knob thermoplastic PA (polyamide)
Bolt steel.
Rotary knob thermoplastic PA (polyamide)
Version
Housing bright.
Bolt nickel plated.
Rotary knob PA fibreglass reinforced, black.
Bolt nickel plated.
Rotary knob PA fibreglass reinforced, black.
Note
Stainless steel M3 fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Check that the rotary knob is in the ”OFF” position.
Set the quarter-turn clamp lock in the premounted clamping plate.
Turn the rotary knob to the ”ON” position.
When fully clamped, a click sound is heard.
Set the quarter-turn clamp lock in the premounted clamping plate.
Turn the rotary knob to the ”ON” position.
When fully clamped, a click sound is heard.
Drawing reference
1) plate
Accessory
Clamping plates K1560
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.