Material
VMQ (silicone rubber), hardness 60° +/-5 Shore A, FDA approved.
Clamping insert stainless steel 1.4301.
Version
Blue, similar to RAL 5015.
Clamping insert bright.
Clamping insert bright.
Show more
Show less
Silicone edge protection profiles with integrated steel retaining strip FDA approved, form A
from
On request
plus sales tax
plus shipping costs
Silicone edge protection profiles with integrated steel retaining strip FDA approved, form B
from
On request
plus sales tax
plus shipping costs
Description
Material
VMQ (silicone rubber), hardness 60° +/-5 Shore A, FDA approved.
Clamping insert stainless steel 1.4301.
Version
Blue, similar to RAL 5015.
Clamping insert bright.
Clamping insert bright.
Note
Edge protection profiles are used to cover and decorate the sharp plate edges so that no additional processing is required.
Due to the use of FDA-compliant materials with approval according to FDA 21 CFR 177.2600 can be utilise in applications with corresponding requirements, including in the food industry.
Due to the use of FDA-compliant materials with approval according to FDA 21 CFR 177.2600 can be utilise in applications with corresponding requirements, including in the food industry.
Temperature range
-50 °C to +200 °C.
Assembly
Easy, quick and smooth assembly. The edge protection profile is easy to push on by hand, and remains in place even on radii or bends. No adhesive or fastening material required.
On request
Other lengths.