Le paiement par carte de crédit est désormais disponible!
Compétence fabricant
Livraison rapide
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Product description
These tubular handles impresses with a combination of solid appearance, high stability and extreme lightness. The patented fastening system enables the handles to be installed from the rear with no screws visible from the front. With its easy-to-clean and abrasion-resistant surface, the handle also blends in perfectly with its surroundings.
Material
Round tube aluminium EN AW-6060.
steel tapped bush.
Version
Anodised natural tone or powder-coated black, ruby red RAL 3003 or traffic red RAL 3020.
Note
Fastening materials are not supplied. Cap screws with thread lock are recommended for a secure and long-lasting attachment.
Assembly
The tubular handle can be mounted from the rear. DIN socket head screws or hexagon head bolts with thread size M8 are provided for this purpose.
Advantages
Solid appearance combined with low weight

Timeless elegant design.
Ergonomic handle shape.
Patented fastening system for rear mounting.
Accessory
K0869 Socket head screws DIN 912 / DIN EN ISO 4762 with thread lock
K0869 Socket head screws DIN 912 / DIN EN ISO 4762
K0871 Hex head screws DIN 933 / DIN-EN-ISO 4017
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range