Material
Grip tube EN AW-6060.
Mounting bracket EN AW-6063.
End caps thermoplastic.
Grub screw ISO 4766-14H.
Mounting bracket EN AW-6063.
End caps thermoplastic.
Grub screw ISO 4766-14H.
Version
Grip tube anodised natural tone.
Mounting brackets anodised natural tone or black.
Grip end piece, black.
Bracket end cap light grey or black.
Mounting brackets anodised natural tone or black.
Grip end piece, black.
Bracket end cap light grey or black.
Show more
Show less
Tubular handles, aluminium, adjustable
from
32,38 CHF
plus sales tax
plus shipping costs
Brackets, aluminium
from
13,62 CHF
plus sales tax
plus shipping costs
Description
Material
Grip tube EN AW-6060.
Mounting bracket EN AW-6063.
End caps thermoplastic.
Grub screw ISO 4766-14H.
Mounting bracket EN AW-6063.
End caps thermoplastic.
Grub screw ISO 4766-14H.
Version
Grip tube anodised natural tone.
Mounting brackets anodised natural tone or black.
Grip end piece, black.
Bracket end cap light grey or black.
Mounting brackets anodised natural tone or black.
Grip end piece, black.
Bracket end cap light grey or black.
Note
The adjustable tubular handles are supplied unassembled.
The centre distance for the tubular handles can be freely determined.
The recommended maximum centre distance can be found in the table under A max.
Additional mounting brackets can be included for long handle lengths or high loads.
The mounting brackets are supplied unassembled.
The centre distance for the tubular handles can be freely determined.
The recommended maximum centre distance can be found in the table under A max.
Additional mounting brackets can be included for long handle lengths or high loads.
The mounting brackets are supplied unassembled.