Material
Pull handle EN AW-6060.
Screw, nut and washer stainless steel.
Screw, nut and washer stainless steel.
Version
Black or silver.
Show more
Show less
Pull handles, aluminium, mounted from front or rear
from
11,91 CHF
plus sales tax
plus shipping costs
Pull handles, aluminium, mounted from the rear
from
11,51 CHF
plus sales tax
plus shipping costs
Description
Product description
This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed and smooth design.
Easy to clean due to its closed and smooth design.
Material
Pull handle EN AW-6060.
Screw, nut and washer stainless steel.
Screw, nut and washer stainless steel.
Version
Black or silver.
Assembly
Form A from the front.
Form B from the rear.
Form B from the rear.
Advantages
Element for opening and closing covers, panels and hoods.
Application fields: machine and plant construction, toolmaking and furniture industries.
Torsionally strong and user friendly.
Application fields: machine and plant construction, toolmaking and furniture industries.
Torsionally strong and user friendly.
Scope of delivery
Form A includes fastening screws, washers and nuts.