Il pagamento con carta di credito è ora disponibile!
Competenza manufatturiera
Consegna rapida
Servizio eccellente
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Grip steel.
Push button plastic.
Rod steel or stainless steel.
Version
Steel electro zinc-plated.
Stainless steel bright.
Plastic yellow.
Note for ordering
Rods for locking units are sold in pairs.
Note
The grip with locking unit can be used for drawers with a width from 1.5 m. The rail thickness must be at least 17.5 mm. The system can be mounted in two positions. Front mounting for drawer retention and rear mounting for drawer retention and latching.

With the aid of the conversion kit for locking unit, the drawer can be locked in both closed and open position.
On request
Red push button.
Accessory
K2097.91 Conversion kit for locking unit.
K2097.900500, K2097.900750, K2097.910500, K2097.910750 Rod for locking unit.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Grips with locking unit

The grip with locking unit can be used for drawers with a width from 1.5 m. The rail thickness must be at least 17.5 mm. The system can be mounted in two positions. Front mounting for drawer retention and rear mounting for drawer retention and latching.

With the aid of the conversion kit for locking unit, the drawer can be locked in both closed and open position.

Discover our product range