Material
Housing, steel.
Magnetic core NdFeB.
Magnetic core NdFeB.
Version
Housing, electro zinc-plated.
Show more
Show less
Magnets shallow pot, NdFeB, Form A
from
CHF2.47
plus sales tax
plus shipping costs
Magnets shallow pot, NdFeB, Form B
from
CHF3.09
plus sales tax
plus shipping costs
Magnets shallow pot, NdFeB, Form C
from
CHF3.49
plus sales tax
plus shipping costs
Description
Material
Housing, steel.
Magnetic core NdFeB.
Magnetic core NdFeB.
Version
Housing, electro zinc-plated.
Note
Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20 % compared with SmCo.
Temperature range
max. 80°C.
Drawing reference
1) magnetic face