Material
Housing brass.
Magnetic core SmCo.
Magnetic core SmCo.
Show more
Show less
Magnets deep pot SmCo, Form A
from
4,76 CHF
plus sales tax
plus shipping costs
Magnets deep pot SmCo, Form B
from
6,52 CHF
plus sales tax
plus shipping costs
Description
Material
Housing brass.
Magnetic core SmCo.
Magnetic core SmCo.
Note
Smooth design, shielded system. Diameter “D” ground with h6 tolerance. Under no circumstances may SmCo magnets be pressed directly into iron, loss of attractive force due to magnetic short circuits occurs. SmCo magnets are especially suitable for direct use in spot-welding machines, as no demagnetisation occurs.
Deep pot magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Deep pot magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Temperature range
max. 200°C.
Drawing reference
1) magnetic face