Material
Shaft collar plastic.
Screw and nut stainless steel.
Screw and nut stainless steel.
Show more
Show less
Description
Material
Shaft collar plastic.
Screw and nut stainless steel.
Screw and nut stainless steel.
Note
These plastic shaft collars are an excellent solution for axially securing shafts.
They are light and easy to fit and can be mounted radially as a stop. These shaft collars are especially effective in combination with pillow block and flange block bearings.
The shaft collars are made from high-quality plastic and offer excellent resistance to corrosion and wear.
Clamping is achieved by reducing the slot width via the stainless steel tightening nut, which can be tightened or loosened using a standard spanner.
They are light and easy to fit and can be mounted radially as a stop. These shaft collars are especially effective in combination with pillow block and flange block bearings.
The shaft collars are made from high-quality plastic and offer excellent resistance to corrosion and wear.
Clamping is achieved by reducing the slot width via the stainless steel tightening nut, which can be tightened or loosened using a standard spanner.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.