Material
Steel or stainless steel (A 2).
Thread lock nylon.
Thread lock nylon.
Version
Steel class 45 H, black.
Stainless steel A2-70, bright.
Stainless steel A2-70, bright.
Show more
Show less
Grub screws with hex socket and flat point DIN EN ISO 4026, without thread lock
from
0,16 CHF
plus sales tax
plus shipping costs
Grub screws with hex socket and flat point DIN EN ISO 4026, with thread lock
from
1,02 CHF
plus sales tax
plus shipping costs
Description
Material
Steel or stainless steel (A 2).
Thread lock nylon.
Thread lock nylon.
Version
Steel class 45 H, black.
Stainless steel A2-70, bright.
Stainless steel A2-70, bright.
Drawing reference
L2 = approx. 2x thread pitch