Material
Steel, stainless steel A2 or stainless steel A4.
Show more
Show less
Hexagon socket button head screws EN ISO 7380-1, Form A
from
0,16 CHF
plus sales tax
plus shipping costs
Hexagon socket button head screws with collar EN ISO 7380-2, Form B
from
0,25 CHF
plus sales tax
plus shipping costs
Description
Material
Steel, stainless steel A2 or stainless steel A4.
Note
EN ISO 7380-1 Form A: Hexagon socket button head screws.
EN ISO 7380-2 Form B:Hexagon socket button head screws with collar.
EN ISO 7380-2 Form B:Hexagon socket button head screws with collar.