Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Special low carbon steel
Version
Hardened to 740 ±80 HV 10 and ground.
Note
From diameter D1 over 15 mm size increases are 0.5 mm.
Drawing reference
Form A: hole rounded one end
Form B: hole rounded both ends

1) Chamfer for insert
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range