Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Material

Lock ABS.

Spring stainless steel 1.4310.

Version
Lock black.
Spring bright.
Note
These snap locks are designed for flush installation in doors, hatches and covers.
Available in two different sizes for different door leaf thicknesses. Additional security with lockable variants. The locks on the lockable snap locks have a single key system, i.e. all locks can be opened with the same key.

Flammability rating: listed UL94-HB.

Form A: lockable
Form B: not lockable
Method of operation
Form A: By turning the key and then pushing the handle, the lock is moved to the open position and the door can be opened. When the door is pushed to, a spring automatically latches it shut. The cylinder lock provides additional security.

Form B: When the grip is pressed down, the latch retracts and the door can be opened.
When the door is pushed to, a spring automatically latches it shut.
Application
- Automobile industry
- Medical technology
- Machine construction
- Equipment construction
- Industrial control cabinets
Assembly
1. Produce a burr-free mounting cutout as shown in the drawing.
2. Insert the lock into the cutout from the front and push forwards.
3. Press the lock down to clip in.
Scope of delivery
The lockable snap locks are each supplied with 2 keys.
Drawing reference
1) Frame
2) Door leaf
3) Mounting cutout
4) Actuation direction
5) Lock
6) Spring
7) Cover cap (Form B)
8) Cylinder lock (Form A)
9) Display (Form A)

Discover our product range