{"product":{"productId":"agid.14531","price":53.07,"name":"Rod ends with ball bearing external thread, DIN ISO 12240-4"},"currency":"CHF"}
Material
Casing drop-forged steel, tempered.
Version
Galvanised.
Bearing play 15 - 40 µm.
Bearing play 15 - 40 µm.
Show more
Show less
Description
Material
Casing drop-forged steel, tempered.
Version
Galvanised.
Bearing play 15 - 40 µm.
Bearing play 15 - 40 µm.
Note
The hardened ball bearing is long-term greased and sealed with cover washers. The connection dimensions comply with DIN 648 series KA.
Rod ends are primarily used where movement processes are transmitted and there is no exact alignment.
Up to D = 10 the rod ends have a DIN 3405/A flush type grease nipple.
From D = 12 they have a DIN 71412/A conical head type grease nipple.
Rod ends are primarily used where movement processes are transmitted and there is no exact alignment.
Up to D = 10 the rod ends have a DIN 3405/A flush type grease nipple.
From D = 12 they have a DIN 71412/A conical head type grease nipple.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.