Material
Aluminium 6060 T5.
Cover plug PA 6.6.
Cover plug PA 6.6.
Version
Black anodised.
Colourless anodised.
Colourless anodised.
Show more
Show less
Spring hinges aluminium profile, 0.2 Nm, spring open
from
14,89 CHF
plus sales tax
plus shipping costs
Spring hinges aluminium profile, 0.2 Nm, spring closed
from
14,89 CHF
plus sales tax
plus shipping costs
Spring hinges aluminium profile tension spring hinges, 0.20 Nm, without spring
from
15,60 CHF
plus sales tax
plus shipping costs
Description
Material
Aluminium 6060 T5.
Cover plug PA 6.6.
Cover plug PA 6.6.
Version
Black anodised.
Colourless anodised.
Colourless anodised.
Note
The hinges are fitted with an integrated steel tension spring. This enables automatic opening and closing of doors and hatches.
Due to the same dimensions and appearance, the free-swinging hinges can be combined with the hinges with springs.
The opening angle here is 270°.
The opening angle for the hinges with integrated spring is 180°.
Opening spring torque:
M(0°) : 0.23 Nm / M(90°) : 0.15 Nm / M(180°) : 0.08 Nm
Closing spring torque:
M(0°) : 0.08 Nm / M(90°) : 0.15 Nm / M(180°) : 0.23 Nm
Fastened using DIN 7991 countersunk screws.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Due to the same dimensions and appearance, the free-swinging hinges can be combined with the hinges with springs.
The opening angle here is 270°.
The opening angle for the hinges with integrated spring is 180°.
Opening spring torque:
M(0°) : 0.23 Nm / M(90°) : 0.15 Nm / M(180°) : 0.08 Nm
Closing spring torque:
M(0°) : 0.08 Nm / M(90°) : 0.15 Nm / M(180°) : 0.23 Nm
Fastened using DIN 7991 countersunk screws.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range
From -20°C to +80°C