Material
Hinge steel.
Spacer washer brass.
Hinge pin steel or brass.
Spacer washer brass.
Hinge pin steel or brass.
Version
Grease nipple DIN 71412-D, electro zinc-plated steel.
Steel parts, bright.
Steel parts, bright.
Show more
Show less
Weldable hinges, Form B
from
7,66 CHF
plus sales tax
plus shipping costs
Weldable hinges, Form A
from
2,03 CHF
plus sales tax
plus shipping costs
Description
Material
Hinge steel.
Spacer washer brass.
Hinge pin steel or brass.
Spacer washer brass.
Hinge pin steel or brass.
Version
Grease nipple DIN 71412-D, electro zinc-plated steel.
Steel parts, bright.
Steel parts, bright.
Note
The hinges are made of weldable profile steel.
The pin is fixed into the lower part of the hinge.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
S235 JR+AR acc. to EN 10025-2:2004-10
DIN 8563 part 3 or Fe E 235 acc. to SIA 161
The pin is fixed into the lower part of the hinge.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
S235 JR+AR acc. to EN 10025-2:2004-10
DIN 8563 part 3 or Fe E 235 acc. to SIA 161