Material
Steel.
Version
Powder-coated black RAL 9005.
Show more
Show less
Handwheels sheet steel, Form B, 4-spoke
from
12,37 CHF
plus sales tax
plus shipping costs
Handwheels sheet steel, Form A, 3-spoke
from
8,71 CHF
plus sales tax
plus shipping costs
Handwheels sheet steel, Form C, 5-spoke
from
24,88 CHF
plus sales tax
plus shipping costs
Description
Material
Steel.
Version
Powder-coated black RAL 9005.
Note
Wheel body sheet steel.
Hub welded.
Form A: 3-spoke
Form B: 4-spoke
Form C: 5-spoke
Hub welded.
Form A: 3-spoke
Form B: 4-spoke
Form C: 5-spoke