Material
Crank aluminium.
Cylinder grip thermoplastic and steel.
Cylinder grip thermoplastic and steel.
Version
Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Thermoplastic black grey.
Steel parts black oxidised.
Show more
Show less
Crank handles aluminium with safety grip and reamed hole
from
CHF51.00
plus sales tax
plus shipping costs
Crank handles aluminium with safety grip and square socket
from
CHF52.97
plus sales tax
plus shipping costs
Description
Material
Crank aluminium.
Cylinder grip thermoplastic and steel.
Cylinder grip thermoplastic and steel.
Version
Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Thermoplastic black grey.
Steel parts black oxidised.
Note
Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.