Material
Biopolymer wood fibre reinforced, natural beech.
Biopolymer fibreglass reinforced, black grey.
Bush or screw stainless steel 1.4305.
Biopolymer fibreglass reinforced, black grey.
Bush or screw stainless steel 1.4305.
Version
Natural beech with wood fibre optic or coloured black grey.
Bush and threaded pin bright stainless steel.
Bush and threaded pin bright stainless steel.
Show more
Show less
Wing grips "Miniwing" biopolymer with internal thread
from
CHF1.22
plus sales tax
plus shipping costs
Wing grips "Miniwing" biopolymer with external thread
from
CHF1.33
plus sales tax
plus shipping costs
Description
Material
Biopolymer wood fibre reinforced, natural beech.
Biopolymer fibreglass reinforced, black grey.
Bush or screw stainless steel 1.4305.
Biopolymer fibreglass reinforced, black grey.
Bush or screw stainless steel 1.4305.
Version
Natural beech with wood fibre optic or coloured black grey.
Bush and threaded pin bright stainless steel.
Bush and threaded pin bright stainless steel.
Note
Good mechanical strength (tested to a minimum of 2x safety factor).
Good chemical resistance.
Suitable for outdoor use (weather resistant).
Good chemical resistance.
Suitable for outdoor use (weather resistant).
Advantages
This biopolymer is manufactured entirely from renewable raw materials (oil free).
Good CO₂ impact compared to petroleum-based plastics.
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Biopolymer is suitable for recycling (comparable to thermoplastics).
Good CO₂ impact compared to petroleum-based plastics.
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Biopolymer is suitable for recycling (comparable to thermoplastics).