Material
Grip thermoplastic.
Bush and screw stainless steel 1.4305.
Safety cable elastic TPU.
Version
Bush and screw bright.
Mostra di più
Mostra di meno
Manopole a lobi con nastro di fissaggio simili a DIN 6336 elementi in acciaio inox, filettatura interna forma KS
da
2,31 CHF
+ IVA
più le spese di spedizione
Manopole a lobi con nastro di fissaggio simili a DIN 6336 elementi in acciaio inox, filettatura esterna forma LS
da
2,00 CHF
+ IVA
più le spese di spedizione
Descrizione
Material
Grip thermoplastic.
Bush and screw stainless steel 1.4305.
Safety cable elastic TPU.
Version
Bush and screw bright.
Note
Attach the safety cable to a base to make the star grip unlosable.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly
Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
Make sure that the anchor is not too far from where the star grip is to be used.
Drawing reference
Form KS: tapped bush, with cap
Form LS: external thread
Form LS: external thread
Accessory
The safety cable is also available as an accessory, see K0743.04190.