Material
Black thermoplastic.
Bush and screw steel.
Bush and screw steel.
Version
Bush and screw trivalent blue passivated.
Show more
Show less
Star grips similar to DIN 6336, internal thread without cap, Form D
from
0,64 CHF
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, without bush, with reamed hole, Form G
from
0,31 CHF
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, with reamed bush, Form H
from
0,69 CHF
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, internal thread with cap, Form K
from
0,69 CHF
plus sales tax
plus shipping costs
Star grips similar to DIN 6336 with external thread, Form L
from
0,57 CHF
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, hexagonal, Form S
from
0,42 CHF
plus sales tax
plus shipping costs
Description
Material
Black thermoplastic.
Bush and screw steel.
Bush and screw steel.
Version
Bush and screw trivalent blue passivated.
On request
Other colours or designs, such as company logo.
Drawing reference
Form D: tapped bush without cap
Form G: without bush
Form H: with reamed bush
Form K: tapped bush with cap
Form L: external thread
Form S: hexagon
Form G: without bush
Form H: with reamed bush
Form K: tapped bush with cap
Form L: external thread
Form S: hexagon